This kit contains the following reference(s)
- HDB163
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,83 kg |
External diameter 1 | 70 mm |
Internal diameter n°1 | 57 mm |
Width 1 | 130 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,83 kg |
External diameter 1 | 70 mm |
Internal diameter n°1 | 57 mm |
Width 1 | 130 mm |