
Reference HDB164
This kit contains the following reference(s)
- HDB164
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 32 mm |
Internal diameter n°1 | 74 mm |
External diameter 1 | 120 mm |
Weight | 1,328 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Width 1 | 32 mm |
Internal diameter n°1 | 74 mm |
External diameter 1 | 120 mm |
Weight | 1,328 kg |