
Reference HDB168
This kit contains the following reference(s)
- HDB168
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,439 kg |
Width 1 | 39 mm |
External diameter 1 | 150 mm |
Internal diameter n°1 | 100 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 2,439 kg |
Width 1 | 39 mm |
External diameter 1 | 150 mm |
Internal diameter n°1 | 100 mm |