
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | External or internal thread definition | M14x1.5 |
| Width 1 (Heavy Duty) | 226 mm |
| Fitting position | Train arrière |
| Hole bore | 22 mm |
| External diameter 1 | 382 mm |
| Internal diameter n°1 | 82 mm |
| Weight | 30,7 kg |
OE Equivalents
Mercedes000 350 0535Mercedes000 350 2335MercedesA0003500535MercedesA0003502335Automotive Compatibility
MercedesACTROSACTROS03/1996 => 09/2002Train avant-MercedesACTROSACTROS08/1996 => Front-MercedesACTROS MP2 / MP3ACTROS MP2 / MP309/2002 => Front-MercedesACTROS MP2 / MP3ACTROS MP2 / MP309/2002 => Train avant-MercedesACTROS MP4 / MP5ACTROS MP4 / MP506/2011 => Front-MercedesACTROS MP4 / MP5ACTROS MP4 / MP506/2011 => Train avant-MercedesACTROS MP4 / MP5ACTROS MP4 / MP512/2013 => --MercedesANTOSANTOS06/2012 => Front-MercedesANTOSANTOS06/2012 => Train avant-MercedesAROCSAROCS12/2012 => Front-MercedesAROCSAROCS12/2012 => Train avant-MercedesATEGOATEGO03/1998 => 09/2004Front-MercedesATEGOATEGO03/1998 => 09/2004Train avant-MercedesATEGO 2ATEGO 209/2004 => Front-MercedesAXORAXOR12/2001 => 09/2004Front-MercedesAXORAXOR12/2001 => 09/2004Train avant-MercedesAXOR 2AXOR 209/2004 => Front-MercedesAXOR 2AXOR 209/2004 => Train avant-MercedesCITARO (O 530)CITARO (O 530)12/1997 => Front-MercedesECONICECONIC09/2000 => Front-MercedesECONICECONIC09/2004 => Train avant-MercedesECONIC 2ECONIC 203/2013 => Front-MercedesINTEGRO (O 550)INTEGRO (O 550)12/2005 => Train avant-MercedesINTOUROINTOURO12/2004 => Train avant-MercedesTOURISMO (O 350)TOURISMO (O 350)12/2002 => Front-MercedesTOURO (O 500)TOURO (O 500)12/2000 => Front-MercedesTRAVEGO (O 580)TRAVEGO (O 580)09/1999 => Front-MercedesTRAVEGO (O 580)TRAVEGO (O 580)09/1999 => Train avant-