
Reference HDP004
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 381 mm |
Internal diameter n°1 | 998 mm |
Width 1 | 288 mm |
Fitting position | Train arrière |
Hole bore | 25 mm |
Weight | 43 kg |
CHARACTERISTICS | |
---|---|
External diameter 1 | 381 mm |
Internal diameter n°1 | 998 mm |
Width 1 | 288 mm |
Fitting position | Train arrière |
Hole bore | 25 mm |
Weight | 43 kg |