
Reference HDP005
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M12x1.5 |
External diameter 1 | 386 mm |
Internal diameter n°1 | 88 mm |
Width 1 | 194 mm |
Fitting position | Train arrière |
Hole bore | 22 mm |
Weight | 31,4 kg |