
Reference HDP008
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M10 |
External diameter 1 | 384 mm |
Internal diameter n°1 | 94 mm |
Width 1 | 270 mm |
Hole bore | 25 mm |
Fitting position | Train arrière |
Weight | 41,57 kg |