
Reference HDP010
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M113x2.0 |
External diameter 1 | 384 mm |
Internal diameter n°1 | 578 mm |
Width 1 | 224 mm |
Hole bore | 25 mm |
Fitting position | Train avant |
Weight | 32,74 kg |