
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Heavy Duty) | 184 mm |
| Fitting position | Train arrière |
| Hole bore | 22 mm |
| External diameter 1 | 386 mm |
| Internal diameter n°1 | 82 mm |
| Weight | 31,1 kg |

| CHARACTERISTICS | |
|---|---|
| Width 1 (Heavy Duty) | 184 mm |
| Fitting position | Train arrière |
| Hole bore | 22 mm |
| External diameter 1 | 386 mm |
| Internal diameter n°1 | 82 mm |
| Weight | 31,1 kg |