
Reference HDP013
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 384 mm |
Internal diameter n°1 | 68 mm |
Width 1 | 221 mm |
Fitting position | Train avant |
Hole bore | 25 mm |
Weight | 27,43 kg |
CHARACTERISTICS | |
---|---|
External diameter 1 | 384 mm |
Internal diameter n°1 | 68 mm |
Width 1 | 221 mm |
Fitting position | Train avant |
Hole bore | 25 mm |
Weight | 27,43 kg |