
Reference HDP016
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 382 mm |
Internal diameter n°1 | 68 mm |
Width 1 | 208 mm |
Hole bore | 24 mm |
Fitting position | Train avant |
Weight | 37,25 kg |
CHARACTERISTICS | |
---|---|
External diameter 1 | 382 mm |
Internal diameter n°1 | 68 mm |
Width 1 | 208 mm |
Hole bore | 24 mm |
Fitting position | Train avant |
Weight | 37,25 kg |