
Reference HDP017
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 386 mm |
Width 1 | 157 mm |
Hole bore | 25 mm |
Fitting position | Train arrière |
Weight | 30,81 kg |
CHARACTERISTICS | |
---|---|
External diameter 1 | 386 mm |
Width 1 | 157 mm |
Hole bore | 25 mm |
Fitting position | Train arrière |
Weight | 30,81 kg |