
Reference HDP020
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 384 mm |
Width 1 | 192 mm |
Hole bore | 27 mm |
Fitting position | Train arrière |
Weight | 31,53 kg |
CHARACTERISTICS | |
---|---|
External diameter 1 | 384 mm |
Width 1 | 192 mm |
Hole bore | 27 mm |
Fitting position | Train arrière |
Weight | 31,53 kg |