
Reference HDP021
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 3875 mm |
Internal diameter n°1 | 818 mm |
Width 1 | 214 mm |
Hole bore | 25 mm |
Fitting position | Train avant |
Weight | 40,6 kg |
CHARACTERISTICS | |
---|---|
External diameter 1 | 3875 mm |
Internal diameter n°1 | 818 mm |
Width 1 | 214 mm |
Hole bore | 25 mm |
Fitting position | Train avant |
Weight | 40,6 kg |