
Reference HDP023
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M136x2.5 |
External diameter 1 | 380 mm |
Internal diameter n°1 | 65 mm |
Width 1 | 240 mm |
Hole bore | 22 mm |
Fitting position | Train arrière |
Weight | 26 kg |