
Reference HDP024
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M125x2.0 |
External diameter 1 | 380 mm |
Internal diameter n°1 | 50 mm |
Width 1 | 252 mm |
Hole bore | 22 mm |
Fitting position | Train arrière |
Weight | 3 kg |