
Reference HDP026
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 380 mm |
Internal diameter n°1 | 65 mm |
Width 1 | 234 mm |
Hole bore | 22 mm |
Weight | 28,6 kg |
Fitting position | Train arrière |
CHARACTERISTICS | |
---|---|
External diameter 1 | 380 mm |
Internal diameter n°1 | 65 mm |
Width 1 | 234 mm |
Hole bore | 22 mm |
Weight | 28,6 kg |
Fitting position | Train arrière |