
Reference HDP029
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 374 mm |
Internal diameter n°1 | 58 mm |
Width 1 | 227 mm |
Fitting position | Train avant |
Weight | 25,9 kg |
CHARACTERISTICS | |
---|---|
External diameter 1 | 374 mm |
Internal diameter n°1 | 58 mm |
Width 1 | 227 mm |
Fitting position | Train avant |
Weight | 25,9 kg |