Reference HDP030
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External or internal thread definition | M12x1.5 |
External diameter 1 | 385 mm |
Internal diameter n°1 | 88 mm |
Width 1 | 193 mm |
Hole bore | 22 mm |
Fitting position | Train arrière |
Weight | 30,4 kg |