
Reference HDP031
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 199 mm |
Internal diameter n°1 | 82 mm |
Width 1 | 1575 mm |
Fitting position | Train avant |
Weight | 18,159 kg |
CHARACTERISTICS | |
---|---|
External diameter 1 | 199 mm |
Internal diameter n°1 | 82 mm |
Width 1 | 1575 mm |
Fitting position | Train avant |
Weight | 18,159 kg |