Reference HDP032
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 375 mm |
Width 1 | 149 mm |
Hole bore | 24 mm |
Fitting position | Train arrière |
Weight | 31,1 kg |
CHARACTERISTICS | |
---|---|
External diameter 1 | 375 mm |
Width 1 | 149 mm |
Hole bore | 24 mm |
Fitting position | Train arrière |
Weight | 31,1 kg |