
This kit contains the following reference(s)
- Unit wheel bearings
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| With integrated sensor ring | 1 |
| External diameter 1 | 120 mm |
| Width 1 | 91 mm |
| Bearing type | Roulement à 2 rangées de rouleaux coniques |
| Internal diameter n°1 | 41 mm |
| Weight | 4,546 kg |