
Reference HDS216
This kit contains the following reference(s)
- HDS216
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 140 mm |
Internal diameter n°1 | 82 mm |
Width 1 | 110 mm |
Weight | 6,313 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
External diameter 1 | 140 mm |
Internal diameter n°1 | 82 mm |
Width 1 | 110 mm |
Weight | 6,313 kg |