
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 70 mm |
| Width 1 | 140 mm |
| External diameter 1 | 196 mm |
| Fitting position | Train avant |
| Weight | 12,935 kg |

| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 70 mm |
| Width 1 | 140 mm |
| External diameter 1 | 196 mm |
| Fitting position | Train avant |
| Weight | 12,935 kg |