
Reference HDS225
This kit contains the following reference(s)
- HDS225
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 8,878 kg |
Internal diameter n°1 | 60 mm |
External diameter 1 | 168 mm |
Width 1 | 102 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 8,878 kg |
Internal diameter n°1 | 60 mm |
External diameter 1 | 168 mm |
Width 1 | 102 mm |