
Reference HDS227
This product replaces the following reference:
- HDB247 - SNR
This kit contains the following reference(s)
- HDS227
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 58 mm |
Width 1 | 115 mm |
External diameter 1 | 110 mm |
Weight | 3,935 kg |