
Reference HDS228
This product replaces the following reference:
- HDB248 - SNR
This kit contains the following reference(s)
- HDS228
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 70 mm |
Width 1 | 114 mm |
External diameter 1 | 131 mm |
Weight | 5,085 kg |