
Reference HDS229
This product replaces the following reference:
- HDB249 - SNR
This kit contains the following reference(s)
- HDS229
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 90 mm |
Internal diameter n°1 | 78 mm |
External diameter 1 | 130 mm |
Weight | 4,479 kg |