
Reference HDS233
This kit contains the following reference(s)
- HDS233
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 60 mm |
External diameter 1 | 90 mm |
Internal diameter n°1 | 55 mm |
Weight | 1,44 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Width 1 | 60 mm |
External diameter 1 | 90 mm |
Internal diameter n°1 | 55 mm |
Weight | 1,44 kg |