
Reference HDS234
This kit contains the following reference(s)
- HDS234
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 55 mm |
External diameter 1 | 140 mm |
Width 1 | 95 mm |
Weight | 5,854 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 55 mm |
External diameter 1 | 140 mm |
Width 1 | 95 mm |
Weight | 5,854 kg |