
Reference HDS237
This kit contains the following reference(s)
- HDS237
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 110 mm |
Width 1 | 69 mm |
External diameter 1 | 119 mm |
Weight | 4,614 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 110 mm |
Width 1 | 69 mm |
External diameter 1 | 119 mm |
Weight | 4,614 kg |