
Reference HDS241
This kit contains the following reference(s)
- HDS241
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 5,84 kg |
External diameter 1 | 148 mm |
Width 1 | 135 mm |
Internal diameter n°1 | 94 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 5,84 kg |
External diameter 1 | 148 mm |
Width 1 | 135 mm |
Internal diameter n°1 | 94 mm |