
Reference HDS242
This kit contains the following reference(s)
- HDS242
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 60 mm |
Internal diameter n°1 | 100 mm |
Width 1 | 168 mm |
Weight | 8,841 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
External diameter 1 | 60 mm |
Internal diameter n°1 | 100 mm |
Width 1 | 168 mm |
Weight | 8,841 kg |