
Reference HDS244
This kit contains the following reference(s)
- HDS244
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 120 mm |
Width 1 | 123 mm |
External diameter 1 | 175 mm |
Weight | 6,76 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 120 mm |
Width 1 | 123 mm |
External diameter 1 | 175 mm |
Weight | 6,76 kg |