Reference HDS246
This kit contains the following reference(s)
- HDS246
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 170 mm |
Internal diameter n°1 | 110 mm |
Width 1 | 146 mm |
Bearing type | HUB GEN2 |
Weight | 9,07 kg |