![HDT004](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDT004-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wyMTg4MXxpbWFnZS9qcGVnfGhkZC9oOWYvMTAwMDExNjg3MjgwOTQvNTE1V3g1MTVIX0hEVDAwNC1TTlJfMS5qcGd8MzAwNmI0ZDUxMDY3NjE4ZmY4Y2Q4OTU2ZTAzYzAxMmU5YzM3M2RhNjNjYzAzM2UzNzFmZWFmMmVkM2Y0NmRhYg)
This kit contains the following reference(s)
- HDT004
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,835 kg |
Width 1 | 24 mm |
Internal diameter n°1 | 42 mm |
External diameter 1 | 92 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,835 kg |
Width 1 | 24 mm |
Internal diameter n°1 | 42 mm |
External diameter 1 | 92 mm |