![HDT005](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDT005-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wyMTk5NnxpbWFnZS9qcGVnfGhhZC9oYTYvMTAwMDExNjg5MjQ3MDIvNTE1V3g1MTVIX0hEVDAwNS1TTlJfMS5qcGd8NjUyNzNjNGQyY2I3NjA1ZmRiYzYzZGM2ZGJhZGU2NDM3NWM4NmU4YTY5OWQ4MDFjZTM2MmJhZmU1MzJlMDJjMA)
This kit contains the following reference(s)
- HDT005
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,119 kg |
Width 1 | 35 mm |
Internal diameter n°1 | 75 mm |
External diameter 1 | 83 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,119 kg |
Width 1 | 35 mm |
Internal diameter n°1 | 75 mm |
External diameter 1 | 83 mm |