![HDT006](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDT006-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1MDE0N3xpbWFnZS9qcGVnfGgyOS9oZjUvMTAwMDExNjkxMjEzMTAvNTE1V3g1MTVIX0hEVDAwNi1TTlJfMS5qcGd8MDQwOTZhMTczZjk0ZGIxNzU5YTY4ZjBmYzIyZDQ4NWY4NGVkYmZkYzcyN2FhYTMyMTU4ODY1NzViYTc1NTUxZA)
This kit contains the following reference(s)
- HDT006
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 65 mm |
External diameter 1 | 140 mm |
Width 1 | 13 mm |
Weight | 2,56 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 65 mm |
External diameter 1 | 140 mm |
Width 1 | 13 mm |
Weight | 2,56 kg |