This kit contains the following reference(s)
- HDT007
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 40 mm |
Width 1 | 31 mm |
External diameter 1 | 74 mm |
Weight | 0,513 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 40 mm |
Width 1 | 31 mm |
External diameter 1 | 74 mm |
Weight | 0,513 kg |