![HDT008](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDT008-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wzOTA0MXxpbWFnZS9qcGVnfGg0OC9oZmQvMTAwMDExNjk1MTQ1MjYvNTE1V3g1MTVIX0hEVDAwOC1TTlJfMS5qcGd8ZmZmNmUwZjA0MWIyYzhiNjQwY2E2ZGI5ZDQ3OTk2MmRkNTJhMWI3NDFmZWVjZDM1ZmI3NzA1ZjM5YTU3NmUzNw)
This kit contains the following reference(s)
- HDT008
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 35 mm |
Internal diameter n°1 | 70 mm |
External diameter 1 | 150 mm |
Weight | 3,219 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 35 mm |
Internal diameter n°1 | 70 mm |
External diameter 1 | 150 mm |
Weight | 3,219 kg |