![HDT009](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDT009-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wyMDY2NnxpbWFnZS9qcGVnfGg3OC9oZjYvMTAwMDExNjk3MTExMzQvNTE1V3g1MTVIX0hEVDAwOS1TTlJfMS5qcGd8NTBkMWJhZWVjMzI3ZTRlNGQ3MjcwNGM3NWQ5Mzk0OTE2ZjEyNzdlZDZhMzU1Mjg2MDdkNDYwZjNiOTcyZDI2ZA)
This kit contains the following reference(s)
- HDT009
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,313 kg |
Internal diameter n°1 | 25 mm |
Width 1 | 24 mm |
External diameter 1 | 62 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,313 kg |
Internal diameter n°1 | 25 mm |
Width 1 | 24 mm |
External diameter 1 | 62 mm |