
Reference HDT014
This kit contains the following reference(s)
- HDT014
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 72 mm |
Internal diameter n°1 | 96 mm |
External diameter 1 | 104 mm |
Weight | 0,538 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Width 1 | 72 mm |
Internal diameter n°1 | 96 mm |
External diameter 1 | 104 mm |
Weight | 0,538 kg |