This kit contains the following reference(s)
- HDT015
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,377 kg |
Internal diameter n°1 | 90 mm |
Width 1 | 54,5 mm |
External diameter 1 | 98 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,377 kg |
Internal diameter n°1 | 90 mm |
Width 1 | 54,5 mm |
External diameter 1 | 98 mm |