This kit contains the following reference(s)
- HDT018
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 80 mm |
Width 1 | 57 mm |
External diameter 1 | 165 mm |
Weight | 5,978 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 80 mm |
Width 1 | 57 mm |
External diameter 1 | 165 mm |
Weight | 5,978 kg |