This kit contains the following reference(s)
- HDT020
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 40 mm |
Internal diameter n°1 | 75 mm |
External diameter 1 | 83 mm |
Weight | 0,145 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 40 mm |
Internal diameter n°1 | 75 mm |
External diameter 1 | 83 mm |
Weight | 0,145 kg |