![HDT021](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDT021-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wxMjMwM3xpbWFnZS9qcGVnfGg3Ny9oZGQvMTAwMDExNzIwNzA0MzAvNTE1V3g1MTVIX0hEVDAyMS1TTlJfMS5qcGd8MTNkZWFjNTgzMWQzNDk1ZjUxYWFiNTI4MTZhNGQ0ZDU3N2U4MTA4ZGYyNjUxYWFjNzk2OTk5NWY4ZjVhNDE2Mg)
This kit contains the following reference(s)
- HDT021
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 12 mm |
External diameter 1 | 18 mm |
Width 1 | 10 mm |
Weight | 0,014 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 12 mm |
External diameter 1 | 18 mm |
Width 1 | 10 mm |
Weight | 0,014 kg |