
Reference HDT022
This kit contains the following reference(s)
- HDT022
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 24 mm |
External diameter 1 | 18 mm |
Width 1 | 16 mm |
Weight | 0,022 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 24 mm |
External diameter 1 | 18 mm |
Width 1 | 16 mm |
Weight | 0,022 kg |