
This kit contains the following reference(s)
- HDT024
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 | 42 mm |
| Weight | 3,205 kg |
| Internal diameter n°1 | 100 mm |
| External diameter 1 | 160 mm |

This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Width 1 | 42 mm |
| Weight | 3,205 kg |
| Internal diameter n°1 | 100 mm |
| External diameter 1 | 160 mm |