
Reference HDT025
This kit contains the following reference(s)
- HDT025
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,099 kg |
| Internal diameter n°1 | 57 mm |
| Width 1 | 43 mm |
| External diameter 1 | 63 mm |

This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Weight | 0,099 kg |
| Internal diameter n°1 | 57 mm |
| Width 1 | 43 mm |
| External diameter 1 | 63 mm |