
This kit contains the following reference(s)
- HDT026
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 60 mm |
| External diameter 1 | 60 mm |
| Width 1 | 69 mm |
| Weight | 0,265 kg |

This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 60 mm |
| External diameter 1 | 60 mm |
| Width 1 | 69 mm |
| Weight | 0,265 kg |